Quick Search

Caterpillar 320-07 P

Caterpillar 320-07 P

CAT Certified
Year
2018
Working hours
4,765 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Mesa, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCaterpillar 320-07 P
CategoryCrawler Excavators
Serial NumberHEX01722
Unit NumberE171509
Catalog Number10081710
Year2018
Hours4,765 h
CountryUnited States
LocationMesa, United States
Pricing
Price Excluding Tax183,459 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
BOOM, ONE PIECEBOOM, ONE PIECE
ENCLOSED CABENCLOSED CAB
ENGINE TIER RATING: T4FENGINE TIER RATING: T4F
BOOM LENGTH: 18'6"BOOM LENGTH: 18'6"
BUCKET SIZE: 36"BUCKET SIZE: 36"
STICK LENGTH: 9'6"STICK LENGTH: 9'6"
TRACK SHOE WIDTH/TYPE: 31"TRACK SHOE WIDTH/TYPE: 31"
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering