Caterpillar 320F

Caterpillar 320F

Price
115,750 USD
Year
2016
Working hours
3184 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320F
CategoryCrawler Excavators
Serial NumberYBM00305
Unit NumberUT11260
Catalog NumberCU4627586
Manufacturing Year2016
Hours3184 h
CountryUnited States
LocationAlbany, GA
Pricing
Price Excluding Tax$ 115,750
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information*LINKAGE, BKT-B1 W/LIFT EYE
9'6"STK
*CYLINDER, BKT (B1 LINKAGE)
CHANGER,HAND CTRL 2-WAY (ANSI)
VG COND
PRODUCT LINK, CELLULAR PL641
AC
CATWALKS
*LIGHT, BOOM RIGHT SIDE
*PILOT LINES, SDRV STD
R BOOM
*CONTROL, FINE SWING
*CYLINDER, BOOM W/O BLCV
*JOYSTICK, ONE BUTTON
YANCEY FABRICATED CATWALKS
*MAT, FLOOR, RH PEDAL
*CYLINDER, STICK W/O SLCV
*STICK, 9'6" B1 HD
STIFF LINK THUMB
*REACH BOOM, 18'8" HD
*PILOT LINES, BUCKET STD
*320F L HEX
*VALVE, ANTI DRIFT, BOOM
*LINES, TRAVEL (STP)
JOYSTICK STANDARD STP PKG
*PEDAL, STRAIGHT TRAVEL
* LINES, CYLINDER STD
*PILOT LINES, BOOM UP STD
*SEAT, H-BACK, W/HEATER,S/AIR
*VALVE, ANTI DRIFT, STICK
DECALS, CAB ANSI
*RADIO, 24V AM/FM
*COVER, FENDER, STANDARD
FRONT LINES, PGQC
*ROLLERS, STANDARD
*TRACK, 31" TG (GLT)
CTRL,CAT PIN GRAB COUPLER ANSI
BATTERY, STANDARD
*LINES, BDRV (STD)
*PILOT LINES, STD AND HAMMER
*VALVE, HYDRAULIC HL
*ALARM, TRAVEL
*GUARD, TRACK GUIDING SEGMENTED
*320F L STANDARD ARRANGEMENT
SUCTION LINE, PUMP STD
DECALS, EXTERIOR ANSI
CAB
Features
Additional Information*LINKAGE, BKT-B1 W/LIFT EYE
9'6"STK
*CYLINDER, BKT (B1 LINKAGE)
CHANGER,HAND CTRL 2-WAY (ANSI)
VG COND
PRODUCT LINK, CELLULAR PL641
AC
CATWALKS
*LIGHT, BOOM RIGHT SIDE
*PILOT LINES, SDRV STD
R BOOM
*CONTROL, FINE SWING
*CYLINDER, BOOM W/O BLCV
*JOYSTICK, ONE BUTTON
YANCEY FABRICATED CATWALKS
*MAT, FLOOR, RH PEDAL
*CYLINDER, STICK W/O SLCV
*STICK, 9'6" B1 HD
STIFF LINK THUMB
*REACH BOOM, 18'8" HD
*PILOT LINES, BUCKET STD
*320F L HEX
*VALVE, ANTI DRIFT, BOOM
*LINES, TRAVEL (STP)
JOYSTICK STANDARD STP PKG
*PEDAL, STRAIGHT TRAVEL
* LINES, CYLINDER STD
*PILOT LINES, BOOM UP STD
*SEAT, H-BACK, W/HEATER,S/AIR
*VALVE, ANTI DRIFT, STICK
DECALS, CAB ANSI
*RADIO, 24V AM/FM
*COVER, FENDER, STANDARD
FRONT LINES, PGQC
*ROLLERS, STANDARD
*TRACK, 31" TG (GLT)
CTRL,CAT PIN GRAB COUPLER ANSI
BATTERY, STANDARD
*LINES, BDRV (STD)
*PILOT LINES, STD AND HAMMER
*VALVE, HYDRAULIC HL
*ALARM, TRAVEL
*GUARD, TRACK GUIDING SEGMENTED
*320F L STANDARD ARRANGEMENT
SUCTION LINE, PUMP STD
DECALS, EXTERIOR ANSI
CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources