Quick Search

Caterpillar 320

Caterpillar 320

CAT Certified
Price
$217,500
Year
2018
Working hours
2,388 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE MACHINERY CO.
Lakeside, CA
+1 858 674 7044
Show phone number
Basic information
BrandCaterpillar 320
CategoryCrawler Excavators
Serial NumberHEX02088
Unit Number037695
Catalog Number4867801
Year2018
Hours2,388 h
CountryUnited States
LocationLakeside, United States
Pricing
Price Excluding Tax217,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
Additional informationLINES-QC, 9'6" STICK
COOLING HIGH AMBIENT
COMMON AR
PEDAL STRAIGHT TRAVEL
STORAGE TRAY
STICK, R9'6"
STARTING AID ETHER
CAMERA REAR VIEW
HYDRAULIC PKG, COMBINED
QUICK DRAINS READY
WIPER, RADIAL W/O LOWER
LINES, DRAIN, PG QUICK COUPLER
GRADE W/2D ADV, ASSIST&PAYLOAD
GRADE SENSOR, REACH BOOM
320 EXCAVATOR ARR
BOOM REACH 18'8"
RECEIVER BLUETOOTH
LINES-HP R9'6" STICK
GUARD, SWIVEL
ALARM, TRAVEL
INTERGRATED RADIO W/O DAB
BATTERIES 2
FILM OPERATING PATTERN 2/WAY
LINKAGE BKT, B1 W/EYE GRADE
CTWT, 9,260 LBS
GUARD, TRACK GUIDING SEGMENTD
COUPLER PG W/0PIN B1
HANDHOLDS,RAD COMPARTMENT
MONITOR, 8" W/GRADE MONITOR
FRAME, SWING, SEMI HD
LONG UC,
TRACK, 31" TG
LINES, FRONT, STD
BOOM TUBE W/EOU
CONTROL, QC
CYLINDER, BKT, B1
VALVE, FINE SWING
LINES, HP, REACH BOOM
FILM, EMC
CYLINDER, STICK
GRADE SENSOR, R9'6"/9'8" STICK
CAB, DELUXE
SENSOR, PRESSURE, EOU
SUCTION LINE, PUMP, STD
LIGHTS, STANDARD
MACHINE ECM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering