Caterpillar 320

Caterpillar 320

Price
179,900 USD
Year
2018
Working hours
1918 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320
CategoryCrawler Excavators
Serial NumberHEX00650
Unit NumberUT10519
Catalog NumberCU4507863
Manufacturing Year2018
Hours1918 h
CountryUnited States
LocationAlbany, GA
Pricing
Price Excluding Tax$ 179,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BLUETOOTHBLUETOOTH
Additional Information*320 HEX
*ALARM, TRAVEL
*BATTERIES, 2
*BEARING, SWING, STD
*BOOM TUBE W/EOU
*BOOM, REACH 18'8"
*CAB, DELUXE
*COMMON AR
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 9,260LB
*CYLINDER, BKT, B1
*CYLINDER, BOOM
*CYLINDER, STICK
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, SEMI HD
*GRADE SENSOR, R9'6" STICK
*GRADE SENSOR, REACH BOOM
*GUARD, SWIVEL
*JOYSTICKS, SLIDER
*LINES, FRONT, STD
*LINES, MAKE UP, STD
*LINKAGE, BKT, B1 W/EYE GRADE
*MACHINE ECM
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK, CELLULAR PLE742
*RADIO, W/BLUETOOTH
*RECEIVER, BLUETOOTH
*RETURN PIPE, STD
MONITOR, 8"
QUICK DRAINS READY
ROLL ON-ROLL OFF W/O BKT QC B1
STARTING AID, ETHER
STICK HARNESS & SENSOR GUARD
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
TRACK, 31" TG
YBC CATWALKS
*SENSOR, PRESSURE, EOU
*STICK, R9'6"
*STORAGE TRAY
*TRAVEL MOTOR, STD
*UNDERCARRIAGE, LNG W/HD ROLLER
*VALVE, HYDRAULIC, HL
*WIPER, RADIAL W/O LOWER
320 CATWALKS
42" BKT
52" FLECO MAN THUMB
9'11"STK
CAMERA, REAR VIEW, RH MIRRORS
CONTROL, QC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
general appearance
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint normal wear
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • GoodNEW
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2000 HOUR SERVICE AT 1912 HOURS
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • No
  • Cat
  • Mcn19568
  • 42”
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone