Quick Search

CAT 320

CAT 320

Year
2020
Working hours
1,788 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Cheyenne, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 320
WYOMING MACHINERY
CategoryCrawler Excavators
Serial NumberHEX21079
Unit NumberHEX21079
Catalog Number4876247
Year2020
Hours1,788 h
CountryUnited States
LocationCheyenne, United States
Pricing
Price Excluding Tax199,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information320 EXCAVATOR ARR
ALARM, TRAVEL
BATTERIES, 2
BEARING, SWING, STD
BKT HD 36" 1.06YD3 B
BOOM TUBE W/EOU
BOOM, REACH 18'8"
CAB, DELUXE
CAMERA, 360 VISIBILITY
COMMON ARRANGEMENT
CONTROL, QC
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 9,260LB
COUPLER, PG W/O PINS B
CYLINDER, BKT, B1
CYLINDER, BOOM
CYLINDER, STICK
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FRAME, SWING, SEMI HD
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, STD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, STD
HYDRAULIC PKG, COMB ADV
INTEGRATED RADIO, W/O DAB
LIGHT, CHASSIS
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, AIR CONDITIONER
LINES, CONNECTOR, PIN GRABBER
LINES, DRAIN, PG QUICK COUPLER
LINES, FRONT, STD
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MACHINE ECM
MONITOR, 10"
NETWORK MANAGER, A6N1
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
RECEIVER, BLUETOOTH
SENSOR, PRESSURE, EOU
STARTING AID, ETHER
STICK, R9'6"
STORAGE TRAY
SUCTION LINE, PUMP, STD
SWING DRIVE
TRACK, 31" TG
UC, LNG W/HD ROLLER
VALVE, FINE SWING
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering