Quick Search

CAT 320

CAT 320

Year
2020
Working hours
2,369 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Lindon, UT
Basic information
BrandCAT 320
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberHEX20870
Unit NumberAA007756U
Catalog Number10058058
Year2020
Hours2,369 h
CountryUnited States
LocationLindon, United States
Pricing
Price Excluding Tax206,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*320 07 HEX
*ALARM, TRAVEL
*BATTERIES, 2
*BEARING, SWING, STD
*BOOM TUBE W/EOU
*CAB, DELUXE
*COMMON ARRANGEMENT
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 9,260LB
*CYLINDER, BOOM
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, SEMI HD
*GUARD, SWIVEL, STD
*JOYSTICKS, SLIDER
*LIGHT, CHASSIS
*LINES, AIR CONDITIONER
*LINES, FRONT, STD
*LINES, MAKE UP, STD
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLUAR
*RECEIVER, BLUETOOTH
*RETURN PIPE, STD
*SENSOR, PRESSURE, EOU
*SWING DRIVE
*UC, LNG W/HD ROLLER
*VALVE, HYDRAULIC, HL
*WIRING, PRODUCT LINK ELITE
BOOM, REACH 18'8"
CAMERA, REAR & RH VIEW
CONTROL, QC
CYLINDER, BKT, B1
CYLINDER, STICK
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, JOYSTICK
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
LANE 3 ORDER
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/O 360
LINES, DRAIN, PG QUICK COUPLER
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PRICED 02/19/24 DA
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
ROLL ON-ROLL OFF
STARTING AID, ETHER
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
STORAGE TRAY
SUCTION LINE, PUMP, STD
TIP, PENETRATION PLUS ADVANSYS
TRACK, 31" TG
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering