Quick Search

Caterpillar 320FL

Caterpillar 320FL

Price
On Request
Year
2017
Working hours
5,846 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Klipphausen
Basic information
BrandCaterpillar 320FL
CategoryCrawler Excavators
Serial NumberNHD10077
Unit NumberNHD10077
Catalog Number10029768
Year2017
Hours5,846 h
CountryGermany
LocationKlipphausen, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationTRACK SHOES (PADS) WIDE: 600 MM
OPERATING WEIGHT: 22.7 T
UNDERCARRIAGE TRACK ROLLERS: 100 %
UNDERCARRIAGE TRACK LINKS: 100 %
UNDERCARRIAGE CARRIER ROLLERS: 100 %
UNDERCARRIAGE TRACK BUSHINGS: 100 %
UNDERCARRIAGE SPROCKETS: 100 %
TRACK SHOES (PADS) CONDITION: 100 %
ENGINEPOWER: 166 HP
CUTTING WIDTH: 2500 MM
UNDERCARRIAGE IDLERS: 100 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering