Caterpillar 320F TC

Caterpillar 320F TC

Price
127,750 USD
Year
2017
Working hours
2583 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320F TC
CategoryCrawler Excavators
Serial NumberYBM10163
Unit NumberUT11261
Catalog NumberCU4627587
Manufacturing Year2017
Hours2583 h
CountryUnited States
LocationAlbany, GA
Pricing
Price Excluding Tax$ 127,750
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information*LINKAGE, BKT-B1 W/LIFT EYE
9'6"STK
*GUARD, TRACK MOTOR
*CYLINDER, BKT (B1 LINKAGE)
*WIPER-RADIAL, W/O LOWER
*AIR CONDITIONER
AUX HYD
HYD THUMB
CATWALKS
*LIGHT, BOOM RIGHT SIDE
*CIRCUIT, COMBINED
R BOOM
*CONTROL, FINE SWING
*MAT, FLOOR, RH PEDAL
*STICK, 9'6" B1 HD
*ACCUMULATOR WITH CRN
*REACH BOOM, 18'8" HD
*320F L HEX
*VALVE, ANTI DRIFT, BOOM
COMBINED CIR STP PKG
*PEDAL, STRAIGHT TRAVEL
*SEAT BELT, 2"
*VALVE, ANTI DRIFT, STICK
*COUNTERWEIGHT, 8,160LBS
*VALVE, HYDRAULIC TCS HL
DECALS, CAB ANSI
*COVER, FENDER, STANDARD
*RADIO, 24V AM/FM
FRONT LINES, PGQC
*ROLLERS, STANDARD
CTRL,CAT PIN GRAB COUPLER ANSI
BRACKET GP
*320F L STANDARD ARRANGEMENT
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*FRAME, SWING, STANDARD
SUCTION LINE, PUMP STD
CAB
*MACHINE CONTROLLER TCS
CHANGER,HAND CTRL 2-WAY (ANSI)
THUMB GP
*SUN SCREEN (70/30)
CONNECTOR LINES, THUMB
PRODUCT LINK, CELLULAR PL641
AC
*PILOT LINES, SDRV STD
*COOLING, HIGH AMBIENT
*CYLINDER, BOOM W/O BLCV
*CAMERA, REAR VIEW, MIRRORS(RH)
*CYLINDER, STICK W/O SLCV
*PANEL, STD START SWITCH
*JOYSTICK, THUMB WHEEL
*AIR CLEANER, STANDARD
*LIGHTING, CAB (HALOGEN)
*LINES, BDRV (TCS20)
*HATCH, OPENABLE ROOF (DUAL)
*LINES, TRAVEL (STP)
YBC DEALER INSTALLED CATWALKS
*PILOT LINES, COMBINED
*TANK, FUEL FOR REFUELING PUMP
*GUARD, SWIVEL
*PILOT LINES, BOOM UP STD
*SEAT, H-BACK, W/HEATER,S/AIR
*MIRROR, W/O GUARD
*LINES, CYLINDER STD
*STANDARD OIL
*TRACK, 31" TG (GLT)
BATTERY, STANDARD
*WASHER, WINDSHIELD
*GUARD, BOTTOM
*PILOT LINES, BUCKET TCS
*ALARM, TRAVEL
*HOOD, ENGINE
*GUARD, TRACK GUIDING SEGMENTED
DECALS, EXTERIOR ANSI
Features
Additional Information*LINKAGE, BKT-B1 W/LIFT EYE
9'6"STK
*GUARD, TRACK MOTOR
*CYLINDER, BKT (B1 LINKAGE)
*WIPER-RADIAL, W/O LOWER
*AIR CONDITIONER
AUX HYD
HYD THUMB
CATWALKS
*LIGHT, BOOM RIGHT SIDE
*CIRCUIT, COMBINED
R BOOM
*CONTROL, FINE SWING
*MAT, FLOOR, RH PEDAL
*STICK, 9'6" B1 HD
*ACCUMULATOR WITH CRN
*REACH BOOM, 18'8" HD
*320F L HEX
*VALVE, ANTI DRIFT, BOOM
COMBINED CIR STP PKG
*PEDAL, STRAIGHT TRAVEL
*SEAT BELT, 2"
*VALVE, ANTI DRIFT, STICK
*COUNTERWEIGHT, 8,160LBS
*VALVE, HYDRAULIC TCS HL
DECALS, CAB ANSI
*COVER, FENDER, STANDARD
*RADIO, 24V AM/FM
FRONT LINES, PGQC
*ROLLERS, STANDARD
CTRL,CAT PIN GRAB COUPLER ANSI
BRACKET GP
*320F L STANDARD ARRANGEMENT
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*FRAME, SWING, STANDARD
SUCTION LINE, PUMP STD
CAB
*MACHINE CONTROLLER TCS
CHANGER,HAND CTRL 2-WAY (ANSI)
THUMB GP
*SUN SCREEN (70/30)
CONNECTOR LINES, THUMB
PRODUCT LINK, CELLULAR PL641
AC
*PILOT LINES, SDRV STD
*COOLING, HIGH AMBIENT
*CYLINDER, BOOM W/O BLCV
*CAMERA, REAR VIEW, MIRRORS(RH)
*CYLINDER, STICK W/O SLCV
*PANEL, STD START SWITCH
*JOYSTICK, THUMB WHEEL
*AIR CLEANER, STANDARD
*LIGHTING, CAB (HALOGEN)
*LINES, BDRV (TCS20)
*HATCH, OPENABLE ROOF (DUAL)
*LINES, TRAVEL (STP)
YBC DEALER INSTALLED CATWALKS
*PILOT LINES, COMBINED
*TANK, FUEL FOR REFUELING PUMP
*GUARD, SWIVEL
*PILOT LINES, BOOM UP STD
*SEAT, H-BACK, W/HEATER,S/AIR
*MIRROR, W/O GUARD
*LINES, CYLINDER STD
*STANDARD OIL
*TRACK, 31" TG (GLT)
BATTERY, STANDARD
*WASHER, WINDSHIELD
*GUARD, BOTTOM
*PILOT LINES, BUCKET TCS
*ALARM, TRAVEL
*HOOD, ENGINE
*GUARD, TRACK GUIDING SEGMENTED
DECALS, EXTERIOR ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources