Quick Search

Caterpillar 320-07C

Caterpillar 320-07C

Price
US$ 193,938
Year
2020
Working hours
1,265 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Laatzen
+49 5102700211
Show phone number
Basic information
BrandCaterpillar 320-07C
CategoryCrawler Excavators
Serial NumberHEX20337
Unit NumberHEX20337
Catalog Number10029564
Year2020
Hours1,265 h
CountryGermany
LocationLaatzen, Germany
Pricing
Price Excluding Tax193,938 USD
Tax (19%)36,848 USD
Price Including Tax230,786 USD
Details
Additional informationTRACK SHOES (PADS) WIDE: 600 MM
TRACK SHOES (PADS) CONDITION: 90 %
UNDERCARRIAGE TRACK ROLLERS: 90 %
UNDERCARRIAGE TRACK LINKS: 90 %
UNDERCARRIAGE IDLERS: 90 %
UNDERCARRIAGE SPROCKETS: 90 %
CUTTING WIDTH: 2500 MM
GRAPPLE LINE: YES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering