Quick Search

Caterpillar 320-07 P

Caterpillar 320-07 P

CAT Certified
Price
US$ 205,108
Year
2018
Working hours
3,971 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Apache Junction, AZ
+1 480 633 4100
Show phone number
Basic information
BrandCaterpillar 320-07 P
CategoryCrawler Excavators
Serial NumberHEX01722
Unit NumberE171509
Catalog Number4877155
Year2018
Hours3,971 h
CountryUnited States
LocationApache Junction, United States
Pricing
Price Excluding Tax205,108 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional informationENCLOSED CAB
ENGINE TIER RATING: T4F
STICK LENGTH: 9'6"
BUCKET SIZE: 36"
BOOM LENGTH: 18'6"
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1350
  • Yes
  • No
  • YesENGINE AND HYDRAULIC
  • FairHas small dent functional
  • Good
  • FairScratches functional
  • Good
  • FairHas scratches visible
  • Good
  • Good
  • FairRight side has small dent functional
  • FairHas dents on left side
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Yes
  • Yes
  • 1/4
  • Good59.1 AMBIENT TEMP AND 50.7 VENT TEMP
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good68.7 AMBIENT TEMP AND 109.4 VENT TEMP
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • GoodELECTRIC FANS
  • GoodELECTRIC COOLING FANS
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • HAS SECURITY CODE. WAS UNABLE TO REMOVE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
210
  • 18’8”
  • Good
  • FairSlight movement at main boom pin functional
  • Good
stick
300
  • 9’6”
  • Good
  • Good
  • Good
bucket
300
  • Yes
  • Cat
  • Good
  • Good
  • Good
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonGood
Carrier RollersIN FAIR CONDITION
IdlersIN FAIR CONDITION
LinksIN FAIR CONDITION
Pins & Bushings (External)IN FAIR CONDITION
Track ShoesIN FAIR CONDITION
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front4.584.582222
Carrier Rollers Rear4.624.581422
Idlers Front.82.822424
Links4.14.12727
Pins & Bushings (External)2.282.282424
Track Roller 1.72.721818
Track Roller 2.72.741818
Track Roller 3GRDGRD
Track Roller 4.72.741816
Track Roller 5.74.741616
Track Roller 6GRDGRD
Track Roller 7.74.761625
Track Roller 8.76.762525
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering