Quick Search

CAT 320

CAT 320

Year
2018
Working hours
3,738 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 320
WYOMING MACHINERY
CategoryCrawler Excavators
Serial NumberHEX01678
Unit NumberHEX1678
Catalog Number4894296
Year2018
Hours3,738 h
CountryUnited States
LocationRock Springs, United States
Pricing
Price Excluding Tax147,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information320 EXCAVTOR ARR
42" BUCKET
ALARM, TRAVEL
BATTERIES, 2
BEARING, SWING, STD
BOOM TUBE W/EOU
BOOM, REACH 18'8"
CAB, DELUXE
CAMERA, REAR VIEW, RH MIRRORS
COMMON AR
CONTROL, QC
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 9,260LB
CYLINDER, BKT, B1
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, EMC
FILM, OPERATING PATTERN, 2WAY
FRAME, SWING, SEMI HD
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, STD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, STD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMBINED
INTEGRATED RADIO, W/O DAB
LIFT CHART, 320
LIGHTS, STANDARD
LINES, DRAIN, PG QUICK COUPLER
LINES, FORNT, STD
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MACHINE ECM
MONITOR, 8"
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
QUICK DRAINS READY
RECEIVER, BLUETOOTH
SENSOR, PRESSURE, EOU
STARTING AID, ETHER
STICK, R9'6"
STORAGE TRAY
SUCTION LINE, PUMP, STD
TRACK, 31" TG
TRAVEL MOTOR, STD
UNDERCARRIAGE, LNG W/HD ROLLER
VALVE, FINE SWING
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering