2018 CAT 320 For Sale - 163,800 USD | Cat Used
Quick Search

CAT 320

CAT 320

Year
2018
Working hours
1,724 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Yakima, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 320
N C Machinery Co.
CategoryCrawler Excavators
Serial NumberHEX01517
Unit Number22W0923
Catalog Number4346824
Year2018
Hours1,724 h
CountryUnited States
LocationYAKIMA, United States
Pricing
Price Excluding Tax163,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information24" DIG
42" DIG
72" CLEAN
ANTIFREEZE, -50C (-58F)
CAMERA, REAR VIEW, RH MIRRORS
CONTROL, QC
COUPLER PG W/O PIN B1
COUPLER SN HB303170
ENG SN W7N35555 MSO 7NFZW
FILM, EMC
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, STD
GUARD, TRAVEL MOTOR, STD
HANDHOLDS, RAD COMPARTMENT
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIFT CHART, 320
LIGHTS, STANDARD
LINES, DRAIN, PG QC
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
MONITOR, 8"
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE742
QUICK DRAINS READY
ROLL ON-ROLL OFF
STARTING AID, ETHER
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
TH SN 18N1067TH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering