Caterpillar 320-07 TC

Caterpillar 320-07 TC

Price
244,500 USD
Year
2019
Working hours
63 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320-07 TC
CategoryCrawler Excavators
Serial NumberHEX11303
Unit Number19NE0209
Catalog NumberCU4597825
Manufacturing Year2019
Hours63 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$ 244,500
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BLUETOOTHBLUETOOTH
Additional InformationHANDHOLDS, RAD COMPARTMENT
BOOM, REACH 18'8"
LANE 3 ORDER
WIPER, RADIAL W/O LOWER
CONTROL, QC
CYLINDER, BKT, B1
LIGHTS PKG, BOOM LH & RH
DECALS, STICK WARNING, ANSI
PRODUCT LINK PKG, CELL PLE742
GRADE SENSOR, R9'6"/9'8" STICK
LINES, DRAIN, PG QUICK COUPLER
LIGHTS, CAB, W/O 360
HYDRAULIC PKG, COMB ADV
TRACK, 31" TG
DECAL, ROPS
LINES, HP, R9'6" STICK
DECALS, EXTERIOR, ANSI
GUARD, TRAVEL MOTOR, STD
GUARD, BOTTOM, STD
DECALS, CAB, ANSI
LIFT CHART, 320
LINES, HP, REACH BOOM
INSTRUCTIONS, ENGLISH
MONITOR, 10"
STICK, R9'6"
SIDECUTTERS, HEAVY DUTY
STARTING AID, ETHER
LINES, QC, R9'6" STICK
CYLINDER, STICK
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
MIRROR, CAB, W/O GUARD
TIP, PENETRATION PLUS
SUCTION LINE, PUMP, STD
GRADE W/2D, ASSIST&PAYLOAD
CAMERA, REAR & RH VIEW
GRADE SENSOR, REACH BOOM
QUICK DRAINS READY
LINKAGE, BKT, B1 W/EYE GRADE
LINES, QC, REACH BOOM
FILM, EMC
GUARD, TRACK GUIDE, SEGMENTED
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BLUETOOTHBLUETOOTH
Additional InformationHANDHOLDS, RAD COMPARTMENT
BOOM, REACH 18'8"
LANE 3 ORDER
WIPER, RADIAL W/O LOWER
CONTROL, QC
CYLINDER, BKT, B1
LIGHTS PKG, BOOM LH & RH
DECALS, STICK WARNING, ANSI
PRODUCT LINK PKG, CELL PLE742
GRADE SENSOR, R9'6"/9'8" STICK
LINES, DRAIN, PG QUICK COUPLER
LIGHTS, CAB, W/O 360
HYDRAULIC PKG, COMB ADV
TRACK, 31" TG
DECAL, ROPS
LINES, HP, R9'6" STICK
DECALS, EXTERIOR, ANSI
GUARD, TRAVEL MOTOR, STD
GUARD, BOTTOM, STD
DECALS, CAB, ANSI
LIFT CHART, 320
LINES, HP, REACH BOOM
INSTRUCTIONS, ENGLISH
MONITOR, 10"
STICK, R9'6"
SIDECUTTERS, HEAVY DUTY
STARTING AID, ETHER
LINES, QC, R9'6" STICK
CYLINDER, STICK
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
MIRROR, CAB, W/O GUARD
TIP, PENETRATION PLUS
SUCTION LINE, PUMP, STD
GRADE W/2D, ASSIST&PAYLOAD
CAMERA, REAR & RH VIEW
GRADE SENSOR, REACH BOOM
QUICK DRAINS READY
LINKAGE, BKT, B1 W/EYE GRADE
LINES, QC, REACH BOOM
FILM, EMC
GUARD, TRACK GUIDE, SEGMENTED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • GoodSome minor scratches across the Cat decal on the counterweight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • FairOuter filter ans honeycomb ( precleaner ) dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • ****Machine equipped with Tool control
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Cat
  • 48"
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCleaner bar welded to teeth
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Segments31"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Garrison Kincade
Telephone:+1 7134522000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone