Quick Search

CAT 320-07GC

CAT 320-07GC

CAT Certified
Year
2019
Working hours
3,365 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MANTRAC LIBERIA USED MACHINES
Monrovia
Basic information
BrandCAT 320-07GC
LIBERIA EQUIPMENT LTD
CategoryCrawler Excavators
Serial NumberDKJ12407
Catalog Number4609375
Year2019
Hours3,365 h
CountryLiberia
LocationMonrovia, Liberia
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
Additional informationBUCKET-GD, 42" 1.31 CYD
LINES-HP, STICK R9'6"
Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering