Caterpillar 320-07A

Caterpillar 320-07A

Price
164,889 USD
Year
2018
Working hours
316 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320-07A
CategoryCrawler Excavators
Serial NumberHEX02750
Unit NumberHEX02750
Catalog NumberCU4703205
Manufacturing Year2018
Hours316 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax164,889 USD
Tax (16%)26,382 USD
Price Including Tax191,271 USD
Details
Additional InformationTRACK SHOES (PADS) CONDITION: 70 %
CUTTING WIDTH: 1400 MM
UNDERCARRIAGE TRACK LINKS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 70 %
CUTTING WIDTH: 1400 MM
UNDERCARRIAGE TRACK LINKS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 6233 770350
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone