Quick Search

CAT 320-07

CAT 320-07

Year
2021
Working hours
838 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Eloy, AZ
+1 877 228 3519
Show phone number
Basic information
BrandCAT 320-07
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberMYK11039
Unit NumberOKL6118224
Catalog Number10073024
Year2021
Hours838 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax223,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional informationCustomer Value Agreement (CVA) A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Customer Value Agreement A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1540
  • No
  • No
  • No
  • GoodVERY Small dent in front bumper
  • Good
  • Good
  • FairHas scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSlight scratches
  • Good
  • FairBent at cab
  • Good
  • Good
  • FairSlight scratches
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 1/8
  • 1/8
  • Good79.7° Ambient Temp and Temp at Vent 49.5°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good90° Ambient Temp and Temp at Vent 118.4°
  • Good
  • Good
  • Good
  • GoodJuly 2021
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • YesWith bottle
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
210
  • 18’8”
  • FairHas slight scratches
  • Good
  • Good
stick
210
  • 9’6”
  • Good
  • FairHas small dent and light scratches
  • Good
bucket
500
  • Yes
  • At
  • Cat
  • 48”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
1000
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonGood
Carrier RollersGood
IdlersGood
Link Part Number9W3137
LinksGood
Pins & Bushings (External)Good
Pins & Bushings (Internal)Good
SegmentsGood
Track ShoesGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front4.724.7200
Carrier Rollers Rear4.724.7200
Idlers Front.78.7800
Links4.184.1800
Pins & Bushings (External)2.362.3688
Track Roller 1.70.7011
Track Roller 2.70.7011
Track Roller 3GRDGRD
Track Roller 4.70.7011
Track Roller 5.70.7011
Track Roller 6GRDGRD
Track Roller 7.70.7011
Track Roller 8.70.7011
Track Shoes (Width).98.9833
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering