Caterpillar 320FL

Caterpillar 320FL

Price
115,000 USD
Year
2017
Working hours
4,570 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320FL
CategoryCrawler Excavators
Serial NumberYBM10372
Unit NumberG17-194M
Catalog NumberCU4818513
Manufacturing Year2017
Hours4,570 h
CountryUnited States
LocationAsheville, NC
Pricing
Price Excluding Tax115,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional information** CAT CERTIFIED USED ** • CAB • AIR • 42" BUCKET • ULTRA LOW SULFUR DIESEL FUEL

SIDECUTTERS, HEAVY DUTY
ENG SN W7N22091
DECALS, EXTERIOR ANSI
SUCTION LINE, PUMP STD
STORAGE PROTECTION (EXPORT)
BUCKET-HD, 42" 1.31 YD3
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
CCU (CAT CERTIFIED USED)
PRODUCT LINK, SATELLITE PL631
DECALS, CAB ANSI
FRONT LINES, STD
STARTING, COLD WEATHER JS
JOYSTICK STANDARD STP PKG
ROLL ON-ROLL OFF
CHANGER,HAND CTRL 2-WAY (ANSI)
TIP, PENETRATION PLUS
Benefits
Warranty 12 Months / 1,000 Hours PT & Hyds
Special Offers
Customer Value Agreement ( 2 ) PM 2 Kits
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • YesClean for sale
  • FairLip is bent
  • FairScratched
  • FairAfew decals missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLower rail dents _ Cabvalance dent
  • Good
safety items
  • YesErops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairNo active codes _ Logged engine ecm code 1 hour ago
  • Good
  • Good
  • Good
  • Good
  • GoodFEB 2021
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Yes
  • Good
  • Good
  • FairTighten the upper hose clamp
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • GoodPlay at the bucket
  • Good
  • Good
bucket
  • Cat
  • 42"
  • Good
  • Good
  • Good
  • Good
  • Fair45 %
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number9W3137-38
Track ShoesA few bent track shoes
Track Frame - LeftFairOne of the top roller mounts appears to be pushed down
Track Frame - RightGood
Carrier Rollers Front11624
Carrier Rollers Rear117.518
Idlers Front2024
Links104.527
Pins & Bushings (External)5952
Track Roller 11921
Track Roller 218.514
Track Roller 41921
Track Roller 518.514
Track Roller 71921
Track Roller 81921
Track Shoes (Width)31" 23.524
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone