Quick Search

Caterpillar 320-079X

Caterpillar 320-079X

Price
US$ 224,730
Year
2019
Working hours
2,185 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Dodge City, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 320-079X
CategoryCrawler Excavators
Serial NumberHEX11753
Unit Number9CR7102
Catalog Number4604874
Year2019
Hours2,185 h
CountryUnited States
LocationDODGE CITY, United States
Pricing
Price Excluding Tax224,730 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

LANE 2 ORDER
STORAGE PROTECTION (EXPORT)
STARTING AID, ETHER
ROLL ON-ROLL OFF
LINES, HP, REACH BOOM
STICK, R9'6"
GUARD, BOTTOM, HD
SUN SCREEN, REAR
LINES, QC, R9'6" STICK
LINES, HP, R9'6" STICK
DECALS, EXTERIOR, ANSI
DECALS, CAB, ANSI
LIFT CHART, 320
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
HANDHOLDS, RAD COMPARTMENT
MIRROR, CAB, W/O GUARD
LINES, DRAIN, PG QUICK COUPLER
GRADE SENSOR, REACH BOOM
BOOM, REACH 18'8"
WIPER, RADIAL W/LOWER
2019 MODEL
HYDRAULIC PKG, COMB ADV HRF
******CAT GRADE CONTROL 2D******
INSTRUCTIONS, ENGLISH
CAMERA, REAR & RH VIEW
CONTROL, QC
CYLINDER, BKT, B1
TRACK, 31" TG
GRADE SENSOR, R9'6"/9'8" STICK
LIGHTS PKG, BOOM LH & RH
SUCTION LINE, PUMP, STD
CYLINDER, STICK
PRODUCT LINK PKG, CELL PLE742
LINKAGE, BKT, B1 W/EYE GRADE
LINES, QC, REACH BOOM
FILM, ROPS
GUARD, TRAVEL MOTOR, HD
FILM, STICK WARNING, ANSI
LIGHTS, CAB, W/O 360
FILM, EMC
GUARD, TRACK GUIDE, SEGMENTED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering