Caterpillar 320-07

Caterpillar 320-07

Price
172,500 USD
Year
2018
Working hours
623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320-07
CategoryCrawler Excavators
Serial NumberHEX00787
Unit NumberNM75321
Catalog NumberCU4296438
Manufacturing Year2018
Hours623 h
CountryUnited States
LocationRedmond, OR
Pricing
Price Excluding Tax$ 172,500
Tax-
Price Including Tax-
Features
Additional InformationCAMERA, REAR VIEW, RH MIRRORS
CONTROL, QC
COUPLER PG W/O PIN B1
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
EIN #BY4P74
FILM, EMC
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, STD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMBINED
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIFT CHART, 320
LIGHTS, STANDARD
LINES, DRAIN, PG QUICK COUPLER
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
MONITOR, 8"
NM84864
PASSWORD 3077
PSM PROG THUMB S/N PMZ09041
QUICK DRAINS READY
ROLL ON-ROLL OFF
STARTING AID, ETHER
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
TRACK, 31" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone