Quick Search

Caterpillar 320F L TH

Caterpillar 320F L TH

Price
US$ 170,000
Year
2016
Working hours
3,416 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salina, UT
Basic information
BrandCaterpillar 320F L TH
CategoryCrawler Excavators
Serial NumberYBM00230
Unit NumberLKE03246U
Catalog Number10041172
Year2016
Hours3,416 h
CountryUnited States
LocationSalina, United States
Pricing
Price Excluding Tax170,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationLANE 2 ORDER
*SEAT, H-BACK, W/HEATER,S/AIR
*TRACK, 31" TG (GLT)
*GUARD, TRACK GUIDING SEGMENTED
*ALARM, TRAVEL
*CONTROL, FINE SWING
*VALVE, ANTI DRIFT, BOOM
*MAT, FLOOR, RH PEDAL
*VALVE, ANTI DRIFT, STICK
*PEDAL, STRAIGHT TRAVEL
*RADIO, 24V AM/FM
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
TIP, PENETRATION PLUS
*JOYSTICK, THUMB WHEEL
*LIGHT, BOOM RIGHT SIDE
LINES-HP, 9'6" STICK
CTRL,CAT PIN GRAB COUPLER ANSI
*ROLLERS, STANDARD
*COVER, FENDER, STANDARD
*CIRCUIT, COMBINED
*LINES-STD, BOOM CYLINDER
*STICK, 9'6'' B1 HD
*LINKAGE, BKT-B1 W/LIFT EYE
*CYLINDER, BKT (B1 LINKAGE)
*PILOT LINES, SDRV STD
*CYLINDER, BOOM W/O BLCV
*CYLINDER, STICK W/O SLCV
*PILOT LINES, BOOM UP STD
*LINES, TRAVEL (STP)
*LINES, BDRV (TCS20)
*PILOT LINES, COMBINED
*PILOT LINES, BUCKET TCS
*320F L HEX
*320F L STANDARD ARRANGEMENT
STARTING, COLD WEATHER JS
*VALVE, HYDRAULIC TCS HL
SUCTION LINE, PUMP STD
*REACH BOOM ARRANGEMENT 500HR
INSTRUCTIONS, ENGLISH
CHANGER,HAND CTRL 2-WAY (ANSI)
FRONT LINES, PGQC
DECALS, EXTERIOR ANSI
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
PRODUCT LINK, SATELLITE PL631
LINES-HP, REACH BOOM
PRICED 03/22/23 DA(TH)
COMBINED CIR STP PKG
DECALS, CAB ANSI
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering