Quick Search

Caterpillar 320

Caterpillar 320

Price
US$ 172,000
Year
2019
Working hours
3,389 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar 320
CategoryCrawler Excavators
Serial NumberHEX10568
Unit NumberAA006810U
Catalog Number4866178
Year2019
Hours3,389 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax172,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationLANE 2 ORDER
*ALARM, TRAVEL
*CYLINDER, BOOM
*PEDAL, STRAIGHT TRAVEL
STORAGE PROTECTION (EXPORT)
STARTING AID, ETHER
ROLL ON-ROLL OFF
*VALVE, HYDRAULIC, HL
*PRODUCT LINK, CELLULAR PL641
*CAB, DELUXE
*COOLING, HIGH AMBIENT
*COMMON AR
STICK, R9'6"
LINES, QC, R9'6" STICK
*320 HEX
*WIPER, RADIAL W/O LOWER
*MACHINE ECM
*LINES, FRONT, STD
*BEARING, SWING, STD
*FINE SWING
*RADIO, W/BLUETOOTH
*BATTERIES, 2
*FRAME, SWING, SEMI HD
*BOOM TUBE W/EOU
*SENSOR, PRESSURE, EOU
*FILM, OPERATING PATTERN, 2WAY
*RECEIVER, BLUETOOTH
*COUNTERWEIGHT, 9,260LB
*STORAGE TRAY
*JOYSTICKS, SLIDER
GUARD, BOTTOM, STD
DECALS, EXTERIOR, ANSI
DECALS, CAB, ANSI
LIFT CHART, 320
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
HANDHOLDS, RAD COMPARTMENT
*GUARD, SWIVEL, STD
HYDRAULIC PKG, JOYSTICK
*RETURN PIPE, STD
*LINES, MAKE UP, STD
LINES, DRAIN, PG QUICK COUPLER
*MIRROR, CAB, W/O GUARD
*UNDERCARRIAGE, HD
LINKAGE, BKT, B1 W/EYE GRADE
GRADE SENSOR, REACH BOOM
BOOM, REACH 18'8"
*MONITOR, 10"
*LIGHTS, CHASSIS
*WIRING, PRODUCT LINK ELITE
*NETWORK MGR, PRODUCT LINK
*DECAL, ROPS
PRICED 03/09/22 DA
GRADE SENSOR, R9'6"/9'8" STICK
CONTROL, QC
TRACK, 31" TG
CYLINDER, BKT, B1
CAMERA, REAR & RH VIEW
GUARD, TRAVEL MOTOR, STD
LIGHTS PKG, BOOM LH & RH
GUARD, TRACK GUIDE, SEGMENTED
CYLINDER, STICK
SUCTION LINE, PUMP, STD
FILM, STICK WARNING, ANSI
PRODUCT LINK PKG, CELL PLE742
LINES, QC, REACH BOOM
FILM, EMC
INSTRUCTIONS, ENGLISH
LIGHTS, CAB, W/O 360
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering