Quick Search

CAT 320-07GC

CAT 320-07GC

CAT Certified
Year
2018
Working hours
1,479 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Annapolis Junction, MD
+1 540 682 2515
Show phone number
Basic information
BrandCAT 320-07GC
Carter Machinery Company
CategoryCrawler Excavators
Serial Number0KTN00131
Unit NumberEX1201900
Catalog Number10036489
Year2018
Hours1,479 h
CountryUnited States
LocationANNAPOLIS JUNCTION, United States
Pricing
Price Excluding Tax165,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
EPA LABELEPA LABEL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
BLUETOOTHBLUETOOTH
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
200
  • Yes
  • Good
  • Good
safety items
100
  • Yes
  • Good
boom
300
  • 188"
  • Good
  • Good
  • Good
stick
300
  • 123"
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering