Quick Search

Caterpillar 320GC-079

Caterpillar 320GC-079

Price
US$ 194,180
Year
2018
Working hours
2,377 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 320GC-079
CategoryCrawler Excavators
Serial NumberKTN00274
Unit Number1CR7758
Catalog Number4764358
Year2018
Hours2,377 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax194,180 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

STARTING AID, ETHER
LINES-QC
LINES-FRONT, STD
CAB, COMFORT
UNDERCARRIAGE, STD
BATTERY
CYLINDER, STICK
COOLING
LINKAGE, BKT-B1
GUARD
DECALS, EXTERIOR, ANSI
DECALS, CAB, ANSI
HANDHOLDS, RAD COMPARTMENT
LIFT CHART, 320GC
LINES, DRAIN, PGQC
HYDRAULIC PKG, JOYSTICK
WIPER, RADIAL W/O LOWER
SUCTION LINE
BOOM TUBE
2018 MODEL
BOOM, REACH 18' 8"
BEARING, SWING STD
CYLINDER, BKT B1
RADIO W/O DAB
FRAME, SWING SEMI
SENSOR
TRAVEL ALARM, W/ C
FILM, 2WAY
CTWT, 9,260LBS
RETURN PIPE, STD
GUARD, BOTTOM STD
MONITOR, 8" TOUCH
LINES-QC, R 9'6" STICK
STICK, R 9' 6"
SUCTION LINE, MP
JOYSTICKS, 3 BUTTONS
PEDAL, STRAIGHT TR
TRACK, 31" TG
CYLINDER, BOOM
STANDARD OIL
CONTROL, QC
PRODUCT LINK, CELLULAR PL641
CAMERA, REAR VIEW
VALVE, HYDRAULIC
STORAGE TRAY
FILM, EMC
LIGHTS, STANDARD
MACHINE ECM
FINE SWING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering