Quick Search

Caterpillar 320-07

Caterpillar 320-07

CAT Certified
Price
US$ 167,850
Year
2018
Working hours
2,911 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
West Columbia, SC
+1 8034658080
Show phone number
Basic information
BrandCaterpillar 320-07
CategoryCrawler Excavators
Serial NumberHEX01219
Unit NumberDU000100
Catalog Number10041713
Year2018
Hours2,911 h
CountryUnited States
LocationWEST COLUMBIA, United States
Pricing
Price Excluding Tax167,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional informationIncludes Bucket and Thumb

CAMERA, REAR VIEW, RH MIRRORS
GRADE W/2D, ASSIST&PAYLOAD
HYDRAULIC PKG, JOYSTICK
*LINES, DRAIN, PG QUICK COUPLER
EROPS
*GRADE SENSOR, R9'6"/9'8" STICK
CONTROL, QC
MACHINE ECM
PEDAL, STRAIGHT TRAVEL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2010
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
510
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Links3232
Pins & Bushings (External)3939
Track Roller 11414
Track Roller 21414
Track Roller 31414
Track Roller 41414
Track Roller 51414
Track Roller 61414
Track Roller 71414
Track Roller 81414
Track Shoes (Width)1413
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering