Quick Search

Caterpillar 320GC

Caterpillar 320GC

CAT Certified
Year
2021
Working hours
1,768 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCaterpillar 320GC
CategoryCrawler Excavators
Serial NumberLKS10140
Unit NumberPLKS10140
Catalog Number10044517
Year2021
Hours1,768 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax160,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
HOT LISTHOT LIST
CCU [CAT CERTIFIED USED]CCU [CAT CERTIFIED USED]
Additional informationCAB • AIR • NEW 42" BEDROCK BUCKET

Online Owner's Manual
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
Special Offers ( 2 ) PM 2 Kits
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1310
  • No
  • No
  • No
  • Good
  • Good
  • GoodBattery door has some paint missing on the top edge
  • Good
  • Good
  • Good
  • FairFuel cap lock eye let broken off _Replace
  • Good
  • Good
  • Good
  • GoodAsh residue on the paint
  • Good
  • Good
  • Good
safety items
300
  • YesErops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good23
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • NoHydraulic oil is low _DEF tank is low
  • No
  • No
  • No
  • Red
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Bedrock NEW
  • 42"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front118
Carrier Rollers Rear118
Idlers Front19
Links103
Pins & Bushings (External)58
Track Roller 118
Track Roller 218
Track Roller 418
Track Roller 518
Track Roller 718
Track Roller 818
Track Shoes (Width)24" 24.5
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • 718 IDLE HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering