Quick Search

Caterpillar 320L

Caterpillar 320L

Price
XDR 62,000
Year
1994
Working hours
17,514 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Kimper, KY
+1 502 774 4441
Show phone number
Basic information
BrandCaterpillar 320L
CategoryCrawler Excavators
Serial Number9KK02482
Catalog Number4821196
Year1994
Hours17,514 h
CountryUnited States
LocationKimper, United States
Pricing
Price Excluding Tax62,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1260
  • No
  • No
  • No
  • Very solid machine unit clean
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
safety items
300
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
912
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorReplace due to age
  • Fair
  • Good
  • PoorWorn
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red / Pink
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 18 7"
  • Good
  • Good
  • Good
stick
300
  • 12 8"
  • Good
  • Good
  • Good
bucket
600
  • No
  • Caterpillar
  • Good
  • GoodSlight movement
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE60% Plus
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering