Caterpillar 320EL

Caterpillar 320EL

Price
77,080 USD
Year
2012
Working hours
7015 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberNAZ00516
Unit NumberNAZ00516
Catalog NumberCU4568809
Manufacturing Year2012
Hours7015 h
CountryGermany
LocationOsnabrück
Pricing
Price Excluding Tax$ 77,080
Tax (16%)$ 12,333
Price Including Tax$ 89,413
Details
Additional InformationUNDERCARRIAGE SPROCKETS: 50 %
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 40 %
TRACK SHOES (PADS) WIDE: 700 MM
UNDERCARRIAGE TRACK BUSHINGS: 50 %
ENGINEPOWER: 152 HP
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
OPERATING WEIGHT: 22.6 T
UNDERCARRIAGE TRACK LINKS: 60 %
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 50 %
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 40 %
TRACK SHOES (PADS) WIDE: 700 MM
UNDERCARRIAGE TRACK BUSHINGS: 50 %
ENGINEPOWER: 152 HP
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
OPERATING WEIGHT: 22.6 T
UNDERCARRIAGE TRACK LINKS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Wolthaus
Germany
Telephone:+49 541 12194 ext 35
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone