Caterpillar 320EL

Caterpillar 320EL

Price
110,611 USD
Year
2015
Working hours
4374 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberNAZ01784
Unit NumberNAZ01784
Catalog NumberCU4673847
Manufacturing Year2015
Hours4374 h
CountryGermany
LocationLohfelden
Pricing
Price Excluding Tax$ 110,611
Tax (16%)$ 17,698
Price Including Tax$ 128,308
Details
Additional InformationUNDERCARRIAGE SPROCKETS: 50 %
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
ENGINEPOWER: 152 HP
UNDERCARRIAGE TRACK ROLLERS: 50 %
OPERATING WEIGHT: 22.6 T
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 50 %
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
ENGINEPOWER: 152 HP
UNDERCARRIAGE TRACK ROLLERS: 50 %
OPERATING WEIGHT: 22.6 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Frank Reul
Germany
Telephone:+49 561 5119988
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone