Caterpillar 320EL

Caterpillar 320EL

Price
75,200 USD
Year
2013
Working hours
9548 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberNAZ00902
Unit NumberNAZ00902
Catalog NumberCU4790618
Manufacturing Year2013
Hours9548 h
CountryGermany
LocationOsnabrück
Pricing
Price Excluding Tax75,200 USD
Tax (19%)14,288 USD
Price Including Tax89,488 USD
Details
Additional InformationUNDERCARRIAGE SPROCKETS: 30 %
UNDERCARRIAGE TRACK ROLLERS: 30 %
UNDERCARRIAGE IDLERS: 40 %
UNDERCARRIAGE CARRIER ROLLERS: 30 %
UNDERCARRIAGE TRACK LINKS: 20 %
TRACK SHOES (PADS) CONDITION: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
ENGINEPOWER: 152 HP
UNDERCARRIAGE TRACK BUSHINGS: 20 %
OPERATING WEIGHT: 22.6 T
BUCKET CONDITION: 10 %
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 30 %
UNDERCARRIAGE TRACK ROLLERS: 30 %
UNDERCARRIAGE IDLERS: 40 %
UNDERCARRIAGE CARRIER ROLLERS: 30 %
UNDERCARRIAGE TRACK LINKS: 20 %
TRACK SHOES (PADS) CONDITION: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
ENGINEPOWER: 152 HP
UNDERCARRIAGE TRACK BUSHINGS: 20 %
OPERATING WEIGHT: 22.6 T
BUCKET CONDITION: 10 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Wolthaus
Germany
Telephone:+49 54112194 x35
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone