Caterpillar 320D2 FM

Caterpillar 320D2 FM

Price
187,130 USD
Year
2016
Working hours
6497 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320D2 FM
CategoryCrawler Excavators
Serial NumberBW200195
Unit Number80685
Catalog NumberCU4673562
Manufacturing Year2016
Hours6497 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 187,130
Tax (10%)$ 18,713
Price Including Tax$ 205,843
Details
Additional InformationROLL ON-ROLL OFF
RUST PREVENT. FOR HOSE COUPL.
FORESTRY CAB
BOOM, REACH 5.7M HD
ANTIFREEZE WINDSHIELD WASHER
YEAR OF MANUFACTURE PLATE
LANE 2 ORDER
PRODUCT LINK PL321SR
TALON RAKE
LUBRICANT, SAE50, FINAL DRIVE
LUBRICANT, SAE50, SWING DRIVE
UNDERCARRIAGE, FRAME
INSTRUCTIONS, ENGLISH
PREFILTER, AIR
STICK AR (HARVESTER HEAD)
HARVESTER CONTROL, REACH BOOM
TRACK, 600MM DG PPR2
GUARD, (RUBBER)
RISER 0,45M
COLD WEATHER STARTING, ETHER 
STORAGE PROTECTION (EXPORT)
LINKAGE AR.
HYDRAULIC QUICK HITCH
Features
Additional InformationROLL ON-ROLL OFF
RUST PREVENT. FOR HOSE COUPL.
FORESTRY CAB
BOOM, REACH 5.7M HD
ANTIFREEZE WINDSHIELD WASHER
YEAR OF MANUFACTURE PLATE
LANE 2 ORDER
PRODUCT LINK PL321SR
TALON RAKE
LUBRICANT, SAE50, FINAL DRIVE
LUBRICANT, SAE50, SWING DRIVE
UNDERCARRIAGE, FRAME
INSTRUCTIONS, ENGLISH
PREFILTER, AIR
STICK AR (HARVESTER HEAD)
HARVESTER CONTROL, REACH BOOM
TRACK, 600MM DG PPR2
GUARD, (RUBBER)
RISER 0,45M
COLD WEATHER STARTING, ETHER 
STORAGE PROTECTION (EXPORT)
LINKAGE AR.
HYDRAULIC QUICK HITCH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone