Caterpillar 320C L MA3

Caterpillar 320C L MA3

Price
50,000 USD
Year
2006
Working hours
5,524 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320C L MA3
CategoryCrawler Excavators
Serial NumberPAB05988
Unit NumberAA003651U
Catalog NumberCU4821854
Manufacturing Year2006
Hours5,524 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax50,000 USD
Tax-
Price Including Tax-
Details
Additional informationROLL ON-ROLL OFF
ALL BOOKS & KEY WITH MACHINE.
ANTIFREEZE, -50C (-58F)
GUARD, BOTTOM HEAVY DUTY
AM/FM RADIO
LINKAGE, BUCKET, B-FAMILY
LINES-QC, REACH BOOM
LINES, QUICK COUPLER, 9'6"
*BUMPER, RUBBER
R BOOM, REACH 18'7"
*POWER SUPPLY, 12V-7A
*COMPARTMENT, STORAGE WITH LID
*LIGHTS, CAB, WORKING, 2
*COOLING, HIGH AMBIENT
INSTRUCTIONS, ANSI
*WATER SEPARATOR
ROAD GRIME & SALT ON MACHINE.
*CONTROL, FINE SWING
*STARTING, COLD WEATHER
PLATE, NEW MACHINE CERTIFICATE
LIGHT, BOOM RIGHT SIDE
*CAB,WITH POLYCARBONATE WINDOWS
*PEDAL, STRAIGHT TRAVEL
*SEAT, KAB 527P/C
*GUARD, TRACK GUIDING
INSTRUCTIONS, ENGLISH
*CHANGER, HAND CONTROL PATTERN
STICK, 9'6"
*ALARM, TRAVEL
CONTROL AND LINES, PIN GRABBER
*GUARD, VANDALISM
PRICED 09/27/21 DA
*320CL HYDRAULIC EXCAVATOR
NOTE: BOX OF PARTS INSIDE CAB.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone