Quick Search

Caterpillar 320-07

Caterpillar 320-07

Price
XDR 219,000
Year
2018
Working hours
1,871 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Fenton, MO
+1 636 384 4021
Show phone number
Basic information
BrandCaterpillar 320-07
CategoryCrawler Excavators
Serial NumberHEX01937
Unit NumberHEX01937
Catalog Number10003293
Year2018
Hours1,871 h
CountryUnited States
LocationFenton, United States
Pricing
Price Excluding Tax219,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information320 EXCAVATOR
ALTERNATOR, 145A C4.4 ENGINE
BOOM, REACH 18'8"
CAMERA, REAR VIEW, RH MIRRORS
CLEAN EMISS MOD - T4F
CYLINDER, BOOM, BLCV
CYLINDER, STICK, SLCV
DECALS, CAB, ISO
DECALS, EXTERIOR, ISO
FILM, JAPAN
FILM, OPERATING PATTERN, 4WAY
FRAME, SWING, STD
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, STD
GUARD, TRACK GUIDE, CENTER
HYDRAULIC PKG, COM
LINES, SLCV
LINKAGE, BKT, B1 W/HOOK SC
MONITOR, 8"
PLATE, CERTIFICATE
PRODUCT LINK, CELLULAR PLE742
STICK, R9'6"
UNDERCARRIAGE, STD W/ROLLER
WIPER, RADIAL W/O LOWER BOOM
YEAR OF MANUFACTURE PLATE
STORAGE TRAY
COMMON AR
BOOM TUBE W/EOU, BLCV
BEARING, SWING, STD
CYLINDER, BKT, B1
SUCTION LINE, PUMP, STD
SHOVEL CRANE
FILM, 320 REACH BOOM
LINES-HP, R9'6" STICK
LINES, DRAIN, STD
SENSOR, PRESSURE, EOU
LINES, FRONT, STD
LINES, HP, REACH BOOM
GUARD, TRAVEL MOTOR, STD
CAB, COMFORT
BATTERIES, 2
TRACK, 24" TG
LIGHTS, STANDARD
TRAVEL MOTOR, STD & PAYLOAD
320-07A CJL CFG2 TOOL CONTROL
GRADE SENSOR, R9'6"/9'8" STICK
ENGINE
COUNTERWEIGHT, 8,160LB
INTEGRATED RADIO, W/O DAB
MACHINE ECM
RECEIVER, BLUETOOTH
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1630
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1410
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
210
  • Good
  • Fair
  • Good
bucket
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE60%
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering