Caterpillar 320

Caterpillar 320

Price
178,000 USD
Year
2018
Working hours
433 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320
CategoryCrawler Excavators
Serial NumberHEX00656
Unit NumberUT08686
Catalog NumberCU4398615
Manufacturing Year2018
Hours433 h
CountryUnited States
LocationWaycross, GA
Pricing
Price Excluding Tax$ 178,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information*320-07A HEX
*ALARM, TRAVEL
*BATTERIES, 2
*BEARING, SWING, STD
*BOOM TUBE W/EOU
*BOOM, REACH 18'8"
*CAB, DELUXE
*COMMON AR
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 9,260LB
*CYLINDER, BKT, B1
*CYLINDER, BOOM
*CYLINDER, STICK
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, SEMI HD
*GRADE SENSOR, R9'6" STICK
*GRADE SENSOR, REACH BOOM
*GUARD, SWIVEL, STD
*JOYSTICKS, SLIDER
*LINES, FRONT, STD
*LINES, MAKE UP, STD
*LINKAGE, BKT, B1 W/EYE GRADE
*MACHINE ECM
*PEDAL, STRAIGHT TRAVEL
*RADIO, W/BLUETOOTH
*RECEIVER, BLUETOOTH
*RETURN PIPE, STD
*SENSOR, PRESSURE, EOU
*STICK, R9'6"
*STORAGE TRAY
*TRAVEL MOTOR, STD
*UNDERCARRIAGE, LNG W/HD ROLLER
*VALVE, HYDRAULIC, HL
*WIPER, RADIAL W/O LOWER
31" TG TRAC
42" BKT
9'6" STICK
AC
BLUETOOTH
CAMERA, REAR VIEW, RH MIRRORS
CONTROL, QC
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, EMC
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, STD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, JOYSTICK
INSTRUCTIONS, E
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Good general condition
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • Full
  • All gauges/switches work
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Engine cranks/runs good at low,high idle and hydraulic stall
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No fan drive,electric fan motors
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Machine starts good
hydraulics
  • GoodN9 leaks
  • GoodNo leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks
  • Good
  • Good
  • Good
  • Good
  • All hydraulic functions work good. No leaks
  • Normal
boom
  • Good
  • Good
  • Good
  • 18’ 8”
  • Boom in good condition
stick
  • Good
  • Good
  • Good
  • Stick in good condition
  • 9’ 6”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • Bucket in good condition.
final drives
  • GoodNo leaks
  • GoodNo leaks
  • No leaks
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE100%
Notes - UNDERCARRIAGEUndercarriage in good condition only 414 hrs.
Track ShoesTriple grouser/31”wide
comments, misc. repairs, general remarks
  • Machine in very good overall condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone