Quick Search

Caterpillar 318F

Caterpillar 318F

Price
$155,000
Year
2014
Working hours
2,969 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Warrenton, VA
+1 540 682 2515
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 318F
CategoryCrawler Excavators
Serial Number0FFT10001
Unit NumberEX618-600
Catalog Number4904436
Year2014
Hours2,969 h
CountryUnited States
LocationWarrenton, VA
Pricing
Price Excluding Tax155,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
CAB RISERCAB RISER
THUMB, HYDRAULICTHUMB, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
BLUETOOTHBLUETOOTH
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1910
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairleft rear door bent in
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1201
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poorwindshield wiper does not work
engine
800
  • No
  • Yes
  • Yes
  • Nohalf full
  • No
  • No
  • No
  • red
  • n
  • w
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • emply
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
300
  • 16.7 feet
  • Good
  • Good
  • Good
stick
300
  • 10.2 feet
  • Good
  • Good
  • Good
bucket
600
  • No
  • CAT
  • none
  • meh2425
  • 3 foot
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front30
Carrier Rollers Rear30
Idlers Front30
Idlers Rear30
Links30
Pins & Bushings (External)1 1/4 in1 1/4 in3030
Segments30
Track Roller 18 1/2 in8 1/25050
Track Roller 108 1/28 1/25050
Track Roller 28 1/28 1/25050
Track Roller 38 1/28 1/25050
Track Roller 48 1/28 1/25050
Track Roller 58 1/28 1/25050
Track Roller 68 1/28 1/25050
Track Roller 78 1/28 1/25050
Track Roller 88 1/28 1/25050
Track Roller 98 1/28 1/25050
Track Shoes (Width)11 1/16 in1010
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering