Caterpillar 318C

Caterpillar 318C

Price
On Request
Year
2004
Working hours
15554 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 318C
CategoryCrawler Excavators
Serial NumberBTG00221
Unit NumberBTG00221
Catalog NumberCU4735456
Manufacturing Year2004
Hours15554 h
CountryGermany
LocationStraubing
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional InformationCUTTING WIDTH: 2000 MM
ENGINEPOWER: 128 HP
TRACK SHOES (PADS) WIDE: 700 MM
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
TRACK SHOES (PADS) CONDITION: 40 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
CUTTING WIDTH: 1300 MM
OPERATING WEIGHT: 19.5 T
LENGTH OF STICK: 2400 MM
Features
Additional InformationCUTTING WIDTH: 2000 MM
ENGINEPOWER: 128 HP
TRACK SHOES (PADS) WIDE: 700 MM
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
TRACK SHOES (PADS) CONDITION: 40 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
CUTTING WIDTH: 1300 MM
OPERATING WEIGHT: 19.5 T
LENGTH OF STICK: 2400 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Edmund Steininger
Germany
Telephone:+49 9421925911
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone