Quick Search

CAT 317 CF

CAT 317 CF

Year
2022
Working hours
484 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 317 CF
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberTZE10321
Unit NumberAA009506
Catalog Number10040872
Year2022
Hours484 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax243,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*317 07 HEX
*BOTTOM GUARD, STANDARD
*CAB, DELUXE
*CIRCUIT, COMBINED
*COMMON ARRANGEMENT
*ENGINE HOOD
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*GUARD, SWIVEL, STD
*GUARD, TRAVEL MOTOR
*INTEGRATED RADIO, W/O DAB
*JOYSTICKS, VERTICAL SLIDER
*LIGHTS, CHASSIS
*LINES, AIR CONDITIONER
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*RECEIVER, BLUETOOTH
*SWING FRAME, STD
*TRAVEL ALARM
*UNDERCARRIAGE, LONG
*VALVE, HYDRAULICS, TCS
*WIRING, PL243/PL083
BATTERIES, 2
BOOM, W/ EOU MOUNTS
CAMERA, REAR & RH VIEW
CAT GRADE, 2D
CONTROL, QC PIN GRABBER
COUNTERWEIGHT, 7870LB
CYLINDER, BOOM, W/O BLCV
CYLINDER, BUCKET
CYLINDER, STICK, W/O SLCV
DECALS, EXTERIOR, ANSI
FILM, EMC
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, 1 PC BOOM
GRADE SENSOR,10'2" STICK
GUARD, TRACK GUIDING, CENTRE
HYDRAULIC PKG, COMB,ONE SLIDER
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHTS, BOOM LH 1P
LIGHTS, BOOM RH 1P
LIGHTS, CAB, W/O 360
LINES, CYLINDER BOOM W/O BLCV
LINES, HIGH PRESSURE BOOM
LINES, HP, 10'2" STICK
LINES, QC, 10'2" STICK
LINES, QUICK COUPLER BOOM
LINKAGE, BKT 315 GRADE W/O EYE
NETWORK MANAGER, A6N1
Online Owner's Manual
PRICED 03/05/24 DA (CF)
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF
STICK, R10'2" W/ EOU MOUNTS
STORAGE PROTECTION (EXPORT)
SUPPORT, LINES AUXILIARY
TRACK, 28" TG, W/STEPS
UPPER COVER, STD
WASHER RADIAL WIPER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering