Quick Search

Caterpillar 317GC

Caterpillar 317GC

Year
2021
Working hours
1,254 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Hugo, MN
+1 612 246 7500
Show phone number
Basic information
BrandCaterpillar 317GC
CategoryCrawler Excavators
Serial NumberZCF00284
Unit NumberEQ0010416
Catalog Number10070513
Year2021
Hours1,254 h
CountryUnited States
LocationHUGO, United States
Pricing
Price Excluding Tax161,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
317 GC 07 HEX317 GC 07 HEX
317 GC 07A HEX AM-N CFG1317 GC 07A HEX AM-N CFG1
BOOM, W/O EOU MOUNTSBOOM, W/O EOU MOUNTS
COMFORT CAB, ROPSCOMFORT CAB, ROPS
FIXTURE, BUCKET LINKAGEFIXTURE, BUCKET LINKAGE
LINKAGE, BKT 315 W/O EYELINKAGE, BKT 315 W/O EYE
STICK, R10'2" W/O EOU MOUNTSSTICK, R10'2" W/O EOU MOUNTS
SWING FRAMESWING FRAME
heatheat
ANTIFREEZE, -50C (-58F)ANTIFREEZE, -50C (-58F)
BATTERIES, 2BATTERIES, 2
CAMERA, REAR & RH VIEWCAMERA, REAR & RH VIEW
CIRCUIT, COMBINEDCIRCUIT, COMBINED
COMMON ARRANGEMENTCOMMON ARRANGEMENT
FILM, EMCFILM, EMC
FILM, OPERATING PATTERN, 2WAYFILM, OPERATING PATTERN, 2WAY
FILM, ROPSFILM, ROPS
FINE SWINGFINE SWING
INSTRUCTIONS, ENGLISHINSTRUCTIONS, ENGLISH
LIGHTS, BOOM LH 1PLIGHTS, BOOM LH 1P
LIGHTS, BOOM RH 1PLIGHTS, BOOM RH 1P
LIGHTS, CAB, W/O 360LIGHTS, CAB, W/O 360
MACHINE ECMMACHINE ECM
NETWORK MANAGER, STDNETWORK MANAGER, STD
PEDAL, STRAIGHT TRAVELPEDAL, STRAIGHT TRAVEL
TRACK, 28" TG, W/STEPSTRACK, 28" TG, W/STEPS
VALVE, HYDRAULICS, TCSVALVE, HYDRAULICS, TCS
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
DECALS, CAB, ANSIDECALS, CAB, ANSI
DECALS, EXTERIOR, ANSIDECALS, EXTERIOR, ANSI
LIGHTS, CHASSISLIGHTS, CHASSIS
RADIO, W/BLUETOOTHRADIO, W/BLUETOOTH
MONITOR, 8"MONITOR, 8"
SUN SCREEN, REARSUN SCREEN, REAR
TRAVEL ALARMTRAVEL ALARM
PROD LINK, PLE643/PLE743 RADIOPROD LINK, PLE643/PLE743 RADIO
JOYSTICKS, VERTICAL SLIDERJOYSTICKS, VERTICAL SLIDER
ROLL ON-ROLL OFFROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)STORAGE PROTECTION (EXPORT)
DECALS, STICK WARNING, ANSIDECALS, STICK WARNING, ANSI
LANE 3 ORDERLANE 3 ORDER
GUARD, SWIVEL, STDGUARD, SWIVEL, STD
SCREEN, RADIATORSCREEN, RADIATOR
LINES, AIR CONDITIONERLINES, AIR CONDITIONER
BOTTOM GUARD, STANDARDBOTTOM GUARD, STANDARD
COUNTERWEIGHT, 7870LBCOUNTERWEIGHT, 7870LB
CYLINDER, BOOM, W/O BLCVCYLINDER, BOOM, W/O BLCV
CYLINDER, BUCKETCYLINDER, BUCKET
CYLINDER, STICK, W/O SLCVCYLINDER, STICK, W/O SLCV
GUARD, TRACK GUIDING, CENTREGUARD, TRACK GUIDING, CENTRE
GUARD, TRAVEL MOTORGUARD, TRAVEL MOTOR
HYDRAULIC PKG, COMB,ONE SLIDERHYDRAULIC PKG, COMB,ONE SLIDER
LINES, CYLINDER BOOM W/O BLCVLINES, CYLINDER BOOM W/O BLCV
LINES, HIGH PRESSURE BOOMLINES, HIGH PRESSURE BOOM
RADIO MODULE, PL243 CELLULARRADIO MODULE, PL243 CELLULAR
SUPPORT, LINES AUXILIARYSUPPORT, LINES AUXILIARY
WASHER RADIAL WIPERWASHER RADIAL WIPER
LINES, HP, 10'2" STICKLINES, HP, 10'2" STICK
Additional informationAuxiliary Hydraulics
Boom 16'7"
Stick 10'2"
Triple Grouser Shoes 28"
Bucket 24" EQ0022717

Customer Value Agreement (CVA) 24 month CVA
Online Owner's Manual
Remaining Factory Warranty Emissions 10/26/26 or 3000 hours, Hydraulics 10/26/24 or 5000 hours, Powertrain 10/26/24 or 5000 hours, Technology 10/26/24 or 5000 hours. All whichever is first date or hours.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1820
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 167"
  • Good
  • Good
  • Good
stick
300
  • 102"
  • Good
  • Good
  • Good
bucket
500
  • Cat
  • C9406790
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)2.283462.283461616
Bushings (INT)29.9999429.999941010
Carrier Rollers 14.645664.645661111
Carrier Rollers 24.645664.645661111
Frame Extension00
Idlers Front0.787400.787402525
Links4.035434.05511143
Shoe Width27.5590627.55906
Sprocket Segments8.070858.07085
Track Roller 15.846455.8661396
Track Roller 25.866135.8661366
Track Roller 35.866135.8661366
Track Roller 55.866135.8661366
Track Roller 65.866135.8661366
Track Roller 75.866135.8661366
Track Sag1.850392.44094
Track Shoes0.984250.9842522
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering