Quick Search

Caterpillar 317-07

Caterpillar 317-07

CAT Certified
Year
2023
Working hours
52 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Summerville, SC
+1 8034658080
Show phone number
Basic information
BrandCaterpillar 317-07
CategoryCrawler Excavators
Serial NumberTZE10586
Unit NumberDU000164
Catalog Number10090992
Year2023
Hours52 h
CountryUnited States
LocationSummerville, United States
Pricing
Price Excluding Tax239,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BUCKETBUCKET
RIPPER READY PKGRIPPER READY PKG
*MONITOR, 10"*MONITOR, 10"
CAMERA, REAR & RH VIEWCAMERA, REAR & RH VIEW
CAT GRADE, 2DCAT GRADE, 2D
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
THUMB, HYDRAULICTHUMB, HYDRAULIC
BLUETOOTHBLUETOOTH
GRADE SENSOR, 1 PC BOOMGRADE SENSOR, 1 PC BOOM
GUARD, TRACK GUIDING, CENTREGUARD, TRACK GUIDING, CENTRE
HYDRAULIC PKG, COMB,ONE SLIDERHYDRAULIC PKG, COMB,ONE SLIDER
Additional informationINCLUDES BUCKET and NEW THUMB & COUPLER installed.

Online Owner's Manual
Protection CURRENT 36/5000 UNLIMITED POWERTRAIN & HYDRAULICS PLUS TECH (EPP) EXPIRING 31May2026 or 5000hrs; WHICHEVER COMES FIRST.
Remaining Factory Warranty 12mos UNLIMITED EXPIRING ON 31May2024
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • No
  • No
  • No
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red, level is full
  • There are no low oil pressure warnings present for the engine or hydraulics.
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesNEW
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • YesNEW
  • Cat
  • N/A
  • 36"
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonBoth are holding track tension as they should
Carrier RollersLike new condition
IdlersLike new condition
Notes - UNDERCARRIAGENo abnormal noises, popping, grabbing or grinding present
SegmentsLike new condition
Track ShoesLike new condition
Track Frame - LeftGoodIn new condition
Track Frame - RightGoodIn new condition
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering