Caterpillar 316FL

Caterpillar 316FL

Price
205,000 USD
Year
2018
Working hours
493 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316FL
CategoryCrawler Excavators
Serial NumberYDL10283
Unit Number453465
Catalog NumberCU4387818
Manufacturing Year2018
Hours493 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$ 205,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationMAT, FLOOR, RH PEDAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PILOT LINES, BKT OPEN STD
PILOT LINES, BOOM UP STD/VAB
PILOT LINES, STRAIGHT TRAVEL
PILOT LINES, TCS
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
REACH BOOM HD PKG
REACH BOOM, 5.1M (16'9") HD
SEAT BELT, 51MM(2") RETRCTBL
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STICK, R10'2" HD THUMB
SUPPORT, AUX LINES, R-BOOM
TANK, FUEL, STANDARD
TRACK, 24" TG (GLT)
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, FRONT 70/30
BATTERY, COLD WEATHER
0P0800 /493 GD 10/5/18
600MM CLIP ON RUBBER TRACK PADS
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
C4.4 ENGINE
CAB-ROPS,70/30,W/VANDAL-GBSS
CAMERA, REAR VIEW,MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
COMBINED CIR STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT, 6,170LBS
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENGINE HOOD, HIGH AMBIENT
FAN, FIXED SPEED
GUARD, BOTTOM
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
HATCH, OPENABLE ROOF (DUAL)
JOYSTICK, THUMB WHEEL
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, BKT CLOSE PGQC
LINES, CYLINDER
LINES, HIGH PRESSURE, 1PC BOOM
LINES-QC, REACH 16'9" BOOM
LINKAGE, BKT W/O LIFT
MACHINE CONTROLLER TCS
COUPLER, PG W/O PIN 316-318
LINES-HP, REACH 10'2" STICK
MACHINE SOFTWARE
LINES-QC, REACH 10'2" STICK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone