Quick Search

CAT 316F L

CAT 316F L

Year
2021
Working hours
1,048 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salina, UT
Basic information
BrandCAT 316F L
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberYDL21496
Unit NumberAA008588U
Catalog Number4901428
Year2021
Hours1,048 h
CountryUnited States
LocationSalina, United States
Pricing
Price Excluding Tax217,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*316F L HEX
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, COLD WEATHER
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CONTROL, FINE SWING
*CYLINDER, BKT
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ENGINE HOOD, HIGH AMBIENT
*FAN, FIXED SPEED
*GUARD, SWIVEL, STD
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, ONE BUTTON
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES, CYLINDER
*LINKAGE, BKT W/O LIFT
*MACHINE CONTROLLER STD
*MAT, FLOOR, RH PEDAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*PILOT LINES, BKT OPEN STD
*PILOT LINES, BOOM UP STD/VAB
*PILOT LINES, STRAIGHT TRAVEL
*PILOT LINES, TCS STD
*RADIO, 24V AM/FM
*REACH BOOM, 16'9" HD
*SEAT BELT, 2" RETRACTABLE
*SEAT, H-BACK, W/HEATER,S/AIR
*TANK, FUEL, STANDARD
*TRAVEL MOTOR, BIO OIL CAPABLE
*VALVE, HYDRAULIC
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, FRONT 70/30
AIR CLEANER, STANDARD
CHANGER,HAND CTRL 2-WAY (ANSI)
COUNTERWEIGHT, 6,170LBS
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, BOTTOM HD
GUARD, TRACK GUIDING, CENTER
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 3 ORDER
LINES, BKT CLOSE PGQC
LINES-QC, REACH 10'2" STICK
LINES-QC, REACH 16'9" BOOM
MACHINE SOFTWARE
Online Owner's Manual
PRICED 07/28/22 DA
PRODUCT LINK, CELLULAR PL641
REACH BOOM HD PKG
ROLL ON-ROLL OFF
STICK, R10'2" HD
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TRACK, 28" TG W/STEP (GLT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering