Caterpillar 316EL9

Caterpillar 316EL9

Price
120,050 USD
Year
2014
Working hours
2798 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL9
CategoryCrawler Excavators
Serial NumberDZW01369
Unit Number5CR5656
Catalog NumberCU2245355
Manufacturing Year2014
Hours2798 h
CountryUnited States
LocationManhattan, KS
Pricing
Price Excluding Tax$ 120,050
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

316EL 2014
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BATTERY, COLD WEATHER
BELT, SEAT, 76MM (3") RETRACTAB
BUMPER, SIDE STEEL
CAB DUAL EXIT PKG
CAB-ROPS,70/30,W/VANDAL-G BOSS
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER, HAND CONTROL 2-WAY
CIRCUIT, COMBINED
COLD WEATHER STARTING PKG
CONTROL, CENTER-LOCK COUPLER
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 6,173LBS
COVER, FENDER, STANDARD
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
ENGINE HOOD, HIGH AMBIENT
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HATCH, OPENABLE ROOF (DUAL)
HYD VLV, TCS PKG
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER
LINES-HP PKG(R-BOOM//9'6" STK)
LINES-HP, R2.9M (R9'6") STICK
LINES-HP, R5.1M (R16'9") BOOM
LINES-QC PKG (R-BOOM/9'6" STK)
LINES-QC, R2.9M (R9'6") STICK
LINES-QC, R5.1M (R16'9") BOOM
LINKAGE, BKT W/O LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK, CELLULAR PL522
QUICK DRAINS, READY (OIL)
R-BOOM 5.1M (16'9") HD
R-BOOM, 9'6" STK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
RAIN PROTECTOR, CAB FRONT
REGIONAL PACK REGULATED ADSD-N
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STICK, R2.9M (R9'6") HD
STORAGE PROTECTION (EXPORT)
SUN, SHADE
SUPPORT, AUX LINES, R-BOOM
TANK, FUEL, STANDARD
TERMINALS, JUMP START
TOOL CTRL STP PKG
TRACK, 24" TG (GLT)
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL W/LOWER WIPER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone