Caterpillar 316EL

Caterpillar 316EL

Price
On Request
Year
2016
Working hours
422 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW02304
Unit NumberEQ0059027
Catalog NumberCU2510693
Manufacturing Year2016
Hours422 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional InformationHD REACH BOOM
9' 6" HD STICK
HI-AMBIENT COOLING
PATTERN CHANGER
24" TG SHOES
TOOL CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone