Caterpillar 316EL

Caterpillar 316EL

Price
119,200 USD
Year
2012
Working hours
1893 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW00662
Unit NumberM434245
Catalog NumberCU2120780
Manufacturing Year2012
Hours1893 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$ 119,200
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information0P0800/1687 GD 10/30/18
ACCUMULATOR WITH CRN
ALARM, TRAVEL
AUXILIARY READY
AUXILIARY READY STP PKG
BATTERY, COLD WEATHER
BELT, SEAT, 76MM (3")RTRCTBL
C4.4 ENGINE
CAB STD PKG
CAB-ROPS,70/30,W/VNDL-G BOSS
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 6173LB
COVER, FENDER, STANDARD
CTRL & LINES,CTR-LOCK PIN GR
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
ENGINE HOOD, HIGH AMBIENT
FINAL DRIVE, STANDARD
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARDRAIL & HANDRAIL
HATCH, OPENABLE ROOF
HYD VLV, TCS PKG
INCLUDES UP TO A 30" GP BUCKET
INSTR,NORTH AMERICAN, ANSI
JOYSTICK, ONE BUTTON
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER
LINKAGE, BKT W/O LIFT
MAT, FLOOR, RH PEDAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PREFILTER, AIR (INTEGRATE)
PRICE UPDATE 8/01/19 VIA FIXASKP
QUICK DRAINS, READY (OIL)
R-BOOM 16'9" HD
R-BOOM, 10'2" STK HD PKG
R-CYLINDER PKG
REGIONAL PKG REGULATED (NACD
RADIO, 24V AM/FM
RAIN PROTECTOR, CAB FRONT
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R10'2" HD
SUN, SHADE
TANK, FUEL, STANDARD
TERMINALS, JUMP START
TIER 4 INTERIM
TRACK, 28" TG W/STEP (GLT)
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER/LOW
WIPER-RADIAL W/LOWER WIPER
Conditions
Good
Fair
Poor
  • undercarriage
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number9W3137
Notes - UNDERCARRIAGEIN GOOD SHAPE
Track Shoes28"
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front4.624.621414
Carrier Rollers Rear4.644.641212
Idlers Front1212
Links4.154.1599
Pins & Bushings (External).43.431616
Track Shoes (Width)1.291.291818
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone