Caterpillar 316EL

Caterpillar 316EL

Price
130,100 USD
Year
2015
Working hours
2608 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW02079
Unit NumberEQ0053893
Catalog NumberCU2348027
Manufacturing Year2015
Hours2608 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$ 130,100
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information10' 2" HD STICK
28" TG SHOES
HD REACH BOOM
PATTERN CHANGER
T4I
HI-AMBIENT COOLING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone