Caterpillar 316EL

Caterpillar 316EL

Price
158,870 USD
Year
2016
Working hours
1399 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW02359
Unit Number6CR6157
Catalog NumberCU2505932
Manufacturing Year2016
Hours1399 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$ 158,870
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*316EL HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*BATTERY, COLD WEATHER
*CAB STD PKG
*CHANGER, HAND CONTROL 2-WAY
*COOLING, HIGH AMBIENT PKG
*COUNTERWEIGHT, 6,170 LBS
*COVER, FENDER, STANDARD
*CTRL, CAT PIN GRABBER COUPLER
*GUARD, BOTTOM HEAVY DUTY
*GUARD, TRACK GUIDING, CENTER
*HANDRAIL & PLATFORM HANDRAIL
*HYD VLV, TCS PKG
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES-HP PKG(R-BOOM//9'6" STK)
*LINES-MP PKG(R-BOOM//9'6" STK)
*LINES-QC PKG (R-BOOM/9'6" STK)
*PANEL, STD START SWITCH
*PRODUCT LINK, CELLULAR PL641
*R-BOOM, 9'6" STK HD PKG
*R-CYLINDER PKG
*RAIN PROTECTOR, CAB FRONT
*REGIONAL PACK REGULATED ADSD-N
*SEAT, H-BACK, W/HEATER,S/AIR
*STANDARD OIL
*SUPPORT, AUX LINES, R-BOOM
*TANK, FUEL, STANDARD
*TOOL CTRL STP MP PKG
*TRACK, 24" TG (GLT)
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, FRONT 70/30
2016 MODEL
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF LANE1 A
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone