Caterpillar 316EL

Caterpillar 316EL

Price
99,000 USD
Year
2014
Working hours
5386 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW01549
Unit NumberUT15717
Catalog NumberCU4421238
Manufacturing Year2014
Hours5386 h
CountryUnited States
LocationAbingdon, MD
Pricing
Price Excluding Tax$ 99,000
Tax-
Price Including Tax-
Features
Additional InformationSEAT,H-BACK,HEATER,S/AIR,COOL
SIDE CUTTER, GENERAL PURPOSE
STANDARD OIL
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TANK, FUEL, STANDARD
TIP, EXTRA DUTY
TRACK, 24" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
AIR CLEANER, STANDARD
ASHTRAY
AUXILIARY READY STP PKG
BUCKET-PGP, 48" 1.09 YD3
BUMPER, SIDE STEEL
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
CONTROL, CENTER-LOCK COUPLER
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 6,173LBS
COUPLER, PIN GRABBER PLUS
COVER, FENDER, STANDARD
GUARD HD BOTTOM PKG
GUARD VANDALISM PKG
GUARD, TRACK GUIDING,SEGMENTED
HYD VLV, TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LINES-QC PKG (R-BOOM/10'2" STK
PANEL, STD START SWITCH
PRODUCT LINK, CELLULAR PL522
QUICK DRAINS, READY (OIL)
R-BOOM, 10'2" STK HD PKG
R-CYLINDER PKG
REGIONAL PACK REGULATED ADSD-N
ROLL ON-ROLL OFF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALBAN CATSee InventoryWebsiteSelect contact
JOHN ALEXANDER
Telephone:+1 410 686 7777 ext 7236
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone