Caterpillar 316EL

Caterpillar 316EL

Price
125,000 USD
Year
2016
Working hours
2858 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW02339
Unit Number5002460
Catalog NumberCU4676458
Manufacturing Year2016
Hours2858 h
CountryUnited States
LocationMechanicsville, VA
Pricing
Price Excluding Tax$ 125,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • Yes
  • Machine looks good for amount of hours it has.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCouple of small dents/scratches on left and right side.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCouple of small spots where paint is chipped
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • GoodN/A
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • N/A
  • 50%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • No
  • Good
  • Good
  • GoodN/A
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodN/A
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Bucket in good condition. New teeth installed.
  • Bucket
boom
  • Unkown
  • Good
  • Good
  • Good
stick
  • 102"
  • Good
  • Good
  • Good
bucket
  • No
  • CAT
  • N/A
  • 0MHJ82227
  • 36"
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Carrier RollersGood
IdlersGood
Link Part Number9W-3138
LinksGood
Notes - UNDERCARRIAGEGood condition
Notes - UNDERCARRIAGE 1Good condition
Notes - UNDERCARRIAGE 2Good condition
Pins & Bushings (External)Good
Pins & Bushings (Internal)Good
SegmentsGood
Track ShoesGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front0.90"0.90"66
Carrier Rollers Rear0.91"0.91"66
Idlers Front20.5MM20.5MM3636
Idlers RearN/AN/A
Links1.17"1.17"1818
Pins & Bushings (External)0.39"0.39"3636
SegmentsGoodGood
Track Roller 11.65"1.65"1414
Track Roller 10N/AN/A
Track Roller 11N/AN/A
Track Roller 12N/AN/A
Track Roller 21.67"1.67"77
Track Roller 31.681.6877
Track Roller 4Cant get to roller due to rock guardCant get to roller due to rock guard
Track Roller 51.67"1.67"77
Track Roller 61.67"1.67"77
Track Roller 71.65"1.65"1414
Track Roller 8N/AN/A
Track Roller 9N/AN/A
Track Shoes (Width)27.5"27.5"
comments, misc. repairs, general remarks
  • Machine in good condition. Just a few dents on side fenders and scratched paint.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone