Quick Search

CAT 316E

CAT 316E

Year
2016
Working hours
2,686 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PETERSON TRACTOR CO
Redding, CA
+1 8448259200
Show phone number
Basic information
BrandCAT 316E
Peterson Tractor Co.
CategoryCrawler Excavators
Serial NumberDZW02296
Unit NumberUM08671
Catalog Number10001074
Year2016
Hours2,686 h
CountryUnited States
LocationRedding, United States
Pricing
Price Excluding Tax145,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB STD PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 6,170 LBS
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
EIN # HW3N49
GUARD, BOTTOM HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HANDRAIL & PLATFORM HANDRAIL
HYD VLV, TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-MP PKG(R-BOOM//9'6" STK)
LINES-QC PKG (R-BOOM/9'6" STK)
Online Owner's Manual
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
R-BOOM, 9'6" STK HD PKG
R-CYLINDER PKG
RAIN PROTECTOR, CAB FRONT
REGIONAL PACK REGULATED ADSD-N
ROLL ON-ROLL OFF W/O BKT QC A
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TANK, FUEL, STANDARD
TRACK, 28" TG W/STEP (GLT)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL W/LOWER WIPER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering