Caterpillar 315FL P

Caterpillar 315FL P

Price
152,076 USD
Year
2017
Working hours
1306 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FL P
CategoryCrawler Excavators
Serial NumberTDY10727
Unit NumberE137848
Catalog NumberCU4461342
Manufacturing Year2017
Hours1306 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 152,076
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationSTICK LENGTH: 9'10"
ENGINE TIER RATING: T4F
PRODUCT LINK: INCLUDES
PATTERN CHANGER
BOOM LENGTH: 15'3"
BUCKET SIZE: YES
GUARDING
TRACK SHOE WIDTH/TYPE: 24" TG
BOOM, ONE PIECE
ENCLOSED CAB
BLADE, LEVELING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone