Caterpillar 315FL P

Caterpillar 315FL P

Price
156,492 USD
Year
2017
Working hours
1139 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FL P
CategoryCrawler Excavators
Serial NumberTDY10257
Unit NumberE135064
Catalog NumberCU2497073
Manufacturing Year2017
Hours1139 h
CountryUnited States
LocationShow Low, AZ
Pricing
Price Excluding Tax$ 156,492
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationPRODUCT LINK: INCLUDES
BLADE, LEVELING
BOOM, ONE PIECE
ENCLOSED CAB
PATTERN CHANGER
STICK LENGTH: 9'10"
TRACK SHOE WIDTH/TYPE: 24" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone